HC72531005, Type 4220 Power Limit Switch, AC, 2 Poles
Image of HC72531005 HC72531005, Type 4220 Power Limit Switch, AC, 2 Poles

HC72531005, Type 4220 Power Limit Switch, AC, 2 Poles

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC72531005

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, NEMA SIZE 3, RIGHT HAND OPERATION

  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC72531005

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

12.625 in x 5.50 in x 5.50 in

Height

5.5 in

Length

12.625 in

Width

5.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

90

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

3