Image of HC72531036 HC72531036 4220 PWR LS SZ3 RH W/O WGHT/CBL 5FT LEAD

HC72531036 4220 PWR LS SZ3 RH W/O WGHT/CBL 5FT LEAD

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC72531036

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 3, RIGHT HAND OPERATION

  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC72531036

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

12.625 in x 5.50 in x 5.50 in

Height

5.5 in

Length

12.625 in

Width

5.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

43

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

3