Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC74690237
Catalog Number
HC74690237
Item Type
Buttons
Series
2017-XPBC Series
Dimensions
6.75 in x 2.25 in x 2.00 in
Height
2 in
Length
6.75 in
Width
2.25 in