Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC80300101
Catalog Number
HC80300101
Material
Polymer
Series
2040-PBM
Dimensions
8.15 in x 3.437 in x 2.71 in
Height
2.71 in
Length
8.15 in
Width
3.437 in
Nema Rating
3, 3R, 4, 4X