Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC80300301
Catalog Number
HC80300301
Material
Polymer
Series
2040-PBM
Dimensions
16.84 in x 3.437 in x 2.71 in
Height
2.71 in
Length
16.84 in
Width
3.437 in
Nema Rating
3, 3R, 4, 4X