
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC80300501
Catalog Number
HC80300501
Item Type
Enclosure
Material
Polymer
Series
2040-PBM Series
Dimensions
25.53 in x 3.437 in x 2.71 in
Height
2.71 in
Length
25.53 in
Width
3.437 in
Nema Rating
3, 3R, 4, 4X