HUBBELL INDUSTRIAL CONTROLS (ICD)
HC81231005 POWER LSW AC 2POLE LH SIZE 3 W/OUT CABLE
Image of HC81231005 HC81231005 POWER LSW AC 2POLE LH SIZE 3 W/OUT CABLE

HC81231005 POWER LSW AC 2POLE LH SIZE 3 W/OUT CABLE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC81231005

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, NEMA SIZE 3, LEFT HAND OPERATION

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC81231005

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

12.625 in x 5.50 in x 5.50 in

Height

5.5 in

Length

12.625 in

Width

5.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

90

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

3