Image of HC81241001 HC81241001 POWER LS 2P DC SIZE4 B-4220 LH NO WEIGHT

HC81241001 POWER LS 2P DC SIZE4 B-4220 LH NO WEIGHT

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC81241001

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 4, LEFT HAND OPERATION

  • Positive trigger lock-out. Direct contact opening and closing.
  • One piece movable contacts.
  • Exclusive arc transfer system.
  • Sturdy housing. Safety chain.
  • Clearly marked leads.
  • Rugged construction.
  • Ball bearings.
  • Early break auxiliary (EBA).

General

Catalog Number

HC81241001

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

17.875 in x 8.625 in x 8.125 in

Height

8.125 in

Length

17.875 in

Width

8.625 in

Electrical Ratings

Maximum Current Rating Amps Continuous

135

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

4