Image of HC81241040 HC81241040 4220 LIMIT SW SZ 4 AC 3P NC EARLY AUX LH
Image of HC81241040 HC81241040 4220 LIMIT SW SZ 4 AC 3P NC EARLY AUX LH

HC81241040 4220 LIMIT SW SZ 4 AC 3P NC EARLY AUX LH

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC81241040

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 4, LEFT HAND OPERATION

  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC81241040

Product Family

Power Limit Switch Type 4220 sz 0-5

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

14.06 in x 12.50 in x 8.125 in

Height

8.125 in

Length

14.06 in

Width

12.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

83

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

4