Image of HC81251032 HC81251032 4220 SZ5 LIMIT SW LH DC 2P NC/NO W/EBA

HC81251032 4220 SZ5 LIMIT SW LH DC 2P NC/NO W/EBA

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC81251032

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 5, LEFT HAND OPERATION

  • Positive trigger lock-out. Direct contact opening and closing.
  • One piece movable contacts.
  • Exclusive arc transfer system.
  • Sturdy housing. Safety chain.
  • Clearly marked leads.
  • Rugged construction.
  • Ball bearings.
  • Early break auxiliary (EBA).

General

Catalog Number

HC81251032

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

21.25 in x 12.5 in x 11.00 in

Height

11 in

Length

21.25 in

Width

12.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

270

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

5