Image of HC84601100 HC84601100 INSERT 4211-1 SPD 100

HC84601100 INSERT 4211-1 SPD 100

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC84601100

TYPE 4211 MASTER SWITCH CONTACT BLOCK, 1 SPD, DRAWING ITEM 100

  • Housings for surface or flush mounting
  • Compact size
  • Heavy-duty, cam-operated switch units
  • Up to 5-speed points in each direction

General

Catalog Number

HC84601100

Series

4211 Mini Master Switch Series

Type

Master Switch Contact Block

Dimensions

Depth

6.75 in

Height

9.06 in

Width

4.38 in