Image of HC84603358 HC84603358 INSERT 4211-3 SPD 358
Image of HC84603358 HC84603358 INSERT 4211-3 SPD 358
Image of HC84603358 HC84603358 INSERT 4211-3 SPD 358
Image of HC84603358 HC84603358 INSERT 4211-3 SPD 358

HC84603358 INSERT 4211-3 SPD 358

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC84603358

TYPE 4211 MASTER SWITCH CONTACT BLOCK, 3 SPD, DRAWING ITEM 358

  • Housings for surface or flush mounting
  • Compact size
  • Heavy-duty, cam-operated switch units
  • Up to 5-speed points in each direction

General

Catalog Number

HC84603358

Product Family

Master Sw. Type 4211

Series

4211 Mini Master Switch Series

Type

Master Switch Contact Block

Dimensions

Depth

6.75 in

Height

9.06 in

Width

4.38 in