Image of HC84605001 HC84605001 INSERT 4211-5 SPD 001
Image of HC84605001 HC84605001 INSERT 4211-5 SPD 001
Image of HC84605001 HC84605001 INSERT 4211-5 SPD 001
Image of HC84605001 HC84605001 INSERT 4211-5 SPD 001

HC84605001 INSERT 4211-5 SPD 001

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC84605001

TYPE 4211 MASTER SWITCH CONTACT BLOCK, 5 SPD, DRAWING ITEM 001

  • Housings for surface or flush mounting
  • Compact size
  • Heavy-duty, cam-operated switch units
  • Up to 5-speed points in each direction

General

Catalog Number

HC84605001

Product Family

Master Sw. Type 4211

Series

4211 Mini Master Switch Series

Type

Master Switch Contact Block

Dimensions

Depth

6.75 in

Height

9.06 in

Width

4.38 in