Image of HC91805201 HC91805201 4291 MAGNET CONT SZ4 230V -PANEL ONLY

HC91805201 4291 MAGNET CONT SZ4 230V -PANEL ONLY

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91805201

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 175 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, OPEN PANEL CONSTRUCTION

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

  • Automatically discharges magnet
  • Fast and clean release of load
  • Peak magnet induced voltage limited to under 700 volts
  • Wide reverse current adjustment for different types of magnet loads
  • Mechanically interlocked mill-type “Lift” and “Drop” contactors
  • High-thermal capacity varistor discharge
  • Permanently connected discharge path

General

Catalog Number

HC91805201

Series

Type 4291 Euclid Series

Type

Automatic Discharge

Dimensions

Depth

13 in

Height

40.125 in

Width

22.25 in

Electrical Ratings

Current / Amperage Rating

175 A

Certifications And Compliance

Contactor NEMA Rating

4

Nema Rating

NEMA 4