

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91809203
Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.
Catalog Number
HC91809203
Product Family
Lifting Magnet Control Type 4291
Series
Type 4291 Euclid Series
Type
Automatic Discharge
Depth
31.25 in
Dimensions
31.25 in x 16.00 in x 51.625 in
Height
51.625 in
Length
31.25 in
Width
16 in
Current / Amperage Rating
175/137 A
Contactor NEMA Rating
4
Enclosure NEMA Rating
3
Nema Rating
NEMA 5