Image of HC91817202 HC91817202 4295 MAGNET CONTROLLER SZ4 230VDC
Image of HC91817202 HC91817202 4295 MAGNET CONTROLLER SZ4 230VDC
Image of HC91817202 HC91817202 4295 MAGNET CONTROLLER SZ4 230VDC

HC91817202 4295 MAGNET CONTROLLER SZ4 230VDC

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91817202

TYPE 4295 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE RESISTOR, 130-175 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, NEMA 1A/3R ENCLOSED

Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

  • Front-Wired Front-Removable components. Mechanically interlocked "LIFT" and "DROP" contactors.
  • Permanently connected discharge path completely independent from the line.
  • High-Thermal capacity resistor discharge path.
  • Peak magnet induced voltage limited to under 900 volts.
  • Long electrical contact life. Minimum Maintenance. Dribble feature - Standard.
  • Ventilated NEMA 3R Enclosure. 13 to 175 Amps cold magnet current.
  • Mechanically rugged high thermal capacity discharge resistor.
  • Permanently connected discharge path completely independent of the line.
  • Mechanically interlocked Lift and Drop contactors.

Product details

General

Catalog Number

HC91817202

Series

4295 Euclid

Type

Automatic Discharge

Dimensions

Dimensions

19.12 in x 14.25 in x 30.25 in

Height

30.25 in

Length

19.12 in

Width

14.25 in

Electrical Ratings

Current / Amperage Rating

130-175 A

Certifications And Compliance

Contactor NEMA Rating

4

Enclosure NEMA Rating

1A/3R

Nema Rating

NEMA 4

Resources and downloads

Specifications

Installation Manuals