Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91819202
Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.
Catalog Number
HC91819202
Series
4291 Euclid
Type
Automatic Discharge
UPC
782899000780
Dimensions
22.25 in x 13 in x 43.5 in
Height
43.5 in
Length
22.25 in
Weight
81.64 lb
Width
13 in
Current / Amperage Rating
130 A
Contactor NEMA Rating
3
Enclosure NEMA Rating
3
Nema Rating
NEMA 3