HC91827212 BULL 4296 SIZE1 230VDC 7-13A MAGNET CONT
Image of HC91827212 HC91827212 BULL 4296 SIZE1 230VDC 7-13A MAGNET CONT

HC91827212 BULL 4296 SIZE1 230VDC 7-13A MAGNET CONT

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91827212

TYPE 4296 LIFTING MAGNET CONTROLLER, MANUAL DISCHARGE RESISTOR, 13-25 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 230 VOLTS CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

  • Front-Wired Front-Removable components.
  • Mechanically interlocked "LIFT" and "DROP" contactors.
  • Permanently connected discharge path completely independent from the line.
  • High-Thermal capacity resistor discharge path. Peak magnet induced voltage limited to 600 volts.
  • Long electrical contact life. Minimum Maintenance. Dribble control - Standard.
  • Ventilated NEMA 3R Enclosure.
  • 13 to 130 Amps cold magnet current. Heavy-duty time proven components.
  • Minimum maintenance.
  • Mechanically interlocked Lift and Drop contactors.

General

Catalog Number

HC91827212

Series

TYPE 4296 Euclid Series

Type

Maunual Discharge

Dimensions

Depth

16.12 in

Dimensions

16.12 in x 10 in x 24.25 in

Height

24.25 in

Length

16.12 in

Width

10 in

Electrical Ratings

Current / Amperage Rating

13-25 A

Certifications And Compliance

Contactor NEMA Rating

1

Enclosure NEMA Rating

1A/3R

Nema Rating

NEMA 1