
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91828204
Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.
Catalog Number
HC91828204
Series
TYPE 4296 Euclid Series
Type
Maunual Discharge
Depth
14.25 in
Height
27.9 in
Width
19.12 in
Current / Amperage Rating
25-50 A
Contactor NEMA Rating
2
Enclosure NEMA Rating
1A/3R
Nema Rating
NEMA 1