Image of HC91829204 HC91829204 4296 MAGNET CONTRLR 100A 115VDC SZ3

HC91829204 4296 MAGNET CONTRLR 100A 115VDC SZ3

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91829204

TYPE 4296 LIFTING MAGNET CONTROLLER, MANUAL DISCHARGE RESISTOR, 50-85 AMPS COLD MAGNET CURRENT, 115 VOLTS, 115 VOLTS CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

  • Front-Wired Front-Removable components.
  • Mechanically interlocked "LIFT" and "DROP" contactors.
  • Permanently connected discharge path completely independent from the line.
  • High-Thermal capacity resistor discharge path. Peak magnet induced voltage limited to 600 volts.
  • Long electrical contact life. Minimum Maintenance. Dribble control - Standard.
  • Ventilated NEMA 3R Enclosure.
  • 13 to 130 Amps cold magnet current. Heavy-duty time proven components.
  • Minimum maintenance.
  • Mechanically interlocked Lift and Drop contactors.

General

Catalog Number

HC91829204

Series

TYPE 4296 Euclid Series

Type

Maunual Discharge

Dimensions

Depth

19.12 in

Height

30.25 in

Width

14.25 in

Electrical Ratings

Current / Amperage Rating

50-85 A

Certifications And Compliance

Contactor NEMA Rating

3A

Enclosure NEMA Rating

1A/3R

Nema Rating

NEMA 3