
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91856201
Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.
Catalog Number
HC91856201
Series
Type 4291 Euclid Series
Type
Automatic Discharge
Depth
13 in
Height
40.125 in
Width
22.25 in
Current / Amperage Rating
175 A
Contactor NEMA Rating
4
Nema Rating
NEMA 3R