Image of HC91880202 HC91880202 4295 SZ 3 DC MAGNET CNTRL (50-85A COLD)

HC91880202 4295 SZ 3 DC MAGNET CNTRL (50-85A COLD)

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91880202

TYPE 4295 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE RESISTOR, 50-85 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 24 VOLTS CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

  • Front-Wired Front-Removable components. Mechanically interlocked "LIFT" and "DROP" contactors.
  • Permanently connected discharge path completely independent from the line.
  • High-Thermal capacity resistor discharge path.
  • Peak magnet induced voltage limited to under 900 volts.
  • Long electrical contact life. Minimum Maintenance. Dribble feature - Standard.
  • Ventilated NEMA 3R Enclosure. 13 to 175 Amps cold magnet current.
  • Mechanically rugged high thermal capacity discharge resistor.
  • Permanently connected discharge path completely independent of the line.
  • Mechanically interlocked Lift and Drop contactors.

General

Catalog Number

HC91880202

Series

TYPE 4295 Euclid Series

Type

Automatic Discharge

Dimensions

Depth

19.12 in

Dimensions

19.12 in x 14.25 in x 30.25 in

Height

30.25 in

Length

19.12 in

Width

14.25 in

Electrical Ratings

Current / Amperage Rating

50-85 A

Certifications And Compliance

Contactor NEMA Rating

3A

Enclosure NEMA Rating

1A/3R

Nema Rating

NEMA 3