HC91883204, Type 4292 Yardmaster, Lifting Magnet Controller, Automatic Discharge Varistor
Image of HC91883204 HC91883204, Type 4292 Yardmaster, Lifting Magnet Controller, Automatic Discharge Varistor

HC91883204, Type 4292 Yardmaster, Lifting Magnet Controller, Automatic Discharge Varistor

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91883204

TYPE 4292 YARDMASTER, LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 100 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 24 VOLTS DC CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

The Type 4292 Yardmaster Controllers incorporated heavy-duty time proven components arranged to provide optimum control of your lifting magnets.

  • Automatic Discharge. Rated 5-50 amps DC. Front-Wired, Front-Removable components.
  • Mechanically interlocked Lift and Drop . NEMA rated mill duty contactors.
  • Permanently connected 700V discharge path completely independent from the line that protects magnet and generator.
  • High-Thermal capacity varistor discharge path.
  • Peak magnet induced voltage limited to under 700 volts.
  • Long electrical contact life. Minimum maintenance.
  • Dribble control standard on 115V & 230V controllers.
  • Ventilated Indoor/Outdoor NEMA 3R Enclosure.
  • 5 to 100 Amps cold magnet current.
  • Heavy-duty time proven components arranged to provide optimum control of your lifting magnets.
  • Mechanically interlocked Lift and Drop NEMA rated mill duty contactors.

General

Catalog Number

HC91883204

Series

TYPE 4292 Yardmaster Series

Type

Automatic Discharge

UPC

782899000810

Dimensions

Dimensions

19 in x 14 in x 34.25 in

Height

34.25 in

Length

19 in

Width

14 in

Electrical Ratings

Current / Amperage Rating

100 A

Certifications And Compliance

Contactor NEMA Rating

3

Enclosure NEMA Rating

1A/3R