Image of HC91883214 HC91883214 4292 MAGNET CONTROLLER SZ3 @36V CONTROL

HC91883214 4292 MAGNET CONTROLLER SZ3 @36V CONTROL

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91883214

TYPE 4292 YARDMASTER, LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 100 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 36 VOLTS CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

The Type 4292 Yardmaster Controllers incorporated heavy-duty time proven components arranged to provide optimum control of your lifting magnets.

  • Automatic Discharge. Rated 5-50 amps DC. Front-Wired, Front-Removable components.
  • Mechanically interlocked Lift and Drop . NEMA rated mill duty contactors.
  • Permanently connected 700V discharge path completely independent from the line that protects magnet and generator.
  • High-Thermal capacity varistor discharge path.
  • Peak magnet induced voltage limited to under 700 volts.
  • Long electrical contact life. Minimum maintenance.
  • Dribble control standard on 115V & 230V controllers.
  • Ventilated Indoor/Outdoor NEMA 3R Enclosure.
  • 5 to 100 Amps cold magnet current.
  • Heavy-duty time proven components arranged to provide optimum control of your lifting magnets.
  • Mechanically interlocked Lift and Drop NEMA rated mill duty contactors.

General

Catalog Number

HC91883214

Series

TYPE 4292 Yardmaster Series

Type

Automatic Discharge

Dimensions

Dimensions

19 in x 14 in x 34.25 in

Height

34.25 in

Length

19 in

Width

14 in

Electrical Ratings

Current / Amperage Rating

100 A

Certifications And Compliance

Contactor NEMA Rating

3

Enclosure NEMA Rating

1A/3R