Image of HC91883216 HC91883216 4292 MAGNET CTRLR SZ3 @115V W/BAT TERM

HC91883216 4292 MAGNET CTRLR SZ3 @115V W/BAT TERM

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91883216

TYPE 4292 YARDMASTER, LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 100 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 115 VOLTS CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

The Type 4292 Yardmaster Controllers incorporated heavy-duty time proven components arranged to provide optimum control of your lifting magnets.

  • Rated 250 VDC @ 5-100 amps
  • Front-Wired Front-Removable components
  • Mechanically interlocked “Lift” and “Drop” NEMA rated mill duty contactors
  • Permanently connected 700V discharge path completely independent from the line that protects magnet and generator
  • High-Thermal capacity varistor discharge path
  • Minimum Maintenance
  • Ventilated indoor/outdoor NEMA 3R enclosure

General

Catalog Number

HC91883216

Series

TYPE 4292 Yardmaster Series

Type

Automatic Discharge

Dimensions

Dimensions

19 in x 14 in x 34.25 in

Height

34.25 in

Length

19 in

Width

14 in

Electrical Ratings

Current / Amperage Rating

100 A

Certifications And Compliance

Contactor NEMA Rating

3

Enclosure NEMA Rating

1A/3R