HC99848012 MAGNET SW #4211-125M3/13SX "LIFT-DROP"
Image of HC99848012 HC99848012 MAGNET SW #4211-125M3/13SX "LIFT-DROP"

HC99848012 MAGNET SW #4211-125M3/13SX "LIFT-DROP"

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC99848012

TYPE 4211 MASTER SWITCH, #4211-125M3/13SX "LIFT-DROP"

  • Compact size
  • Heavy-duty, cam-operated switch units

General

Catalog Number

HC99848012

Series

4211 Mini Master Switch Series

Dimensions

Depth

6.75 in

Height

12.81 in

Width

4.38 in