Image of HC99874001 HC99874001 LIMIT SW 4225-LS-312-WP
Discontinued

HC99874001 LIMIT SW 4225-LS-312-WP

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC99874001

TYPE 4225 QUICK BREAK POWER LIMIT SWITCH, AC RATED AT 25 HP, DC AT 5-10 HP, 3 POLES, NEMA 3 WEATHERPROOF

  • Mill duty construction
  • Reversible finger tips and segments for longer life
  • Moving and stationary contacts are made from hard drawn copper
  • Automatic reset

General

Catalog Number

HC99874001

Series

4225 Quick Break Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

10.12 in x 11.75 in x 7.12 in

Height

7.12 in

Length

10.12 in

Width

11.75 in

Conductor Related

Number Of Poles

3

Certifications And Compliance

Enclosure NEMA Rating

3