Image of HC99894000 HC99894000 LIMIT SWITCH 4228 LS-963AN
Discontinued

HC99894000 LIMIT SWITCH 4228 LS-963AN

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC99894000

TYPE 4228 QUICK BREAK POWER LIMIT SWITCH, 4 AMPS AT 230 VOLTS DC, 10 AMPS AT 460 VOLTS AC, NEMA 1 INDOOR

  • Mill duty construction
  • Reversible finger tips and segments for longer life
  • Moving and stationary contacts are made from hard drawn copper
  • Automatic reset

General

Catalog Number

HC99894000

Type

Limit Switch with Copper Contacts

Dimensions

Length

3.94 in

Width

1.18 in

Certifications And Compliance

Enclosure NEMA Rating

1