
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HCJ5
Catalog Number
HCJ5
Conduit Size J
1/2
Conduit Size K
1/2
Enclosure Type
NEMA 1
Series
TYPE 4258 Series or HC Series
Type
Maintained, Reversing
UPC
782899000759
Conduit Size J
1/2
Conduit Size K
1/2
Dimensions
4.75 in x 3.19 in x 4.69 in
Height
4.69 in
Length
4.75 in
Weight
1 lb
Width
3.19 in
Enclosure NEMA Rating
4