
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HCJV2
Catalog Number
HCJV2
Conduit Size J
1/4
Conduit Size K
1/2
Enclosure Type
NEMA 1
Series
TYPE 4258 Series or HC Series
Type
Non-Reversing, Two Speeds
Conduit Size J
1/4
Conduit Size K
1/2
Dimensions
7.94 in x 3.19 in x 4.69 in
Height
4.69 in
Length
7.94 in
Weight
2 lb
Width
3.19 in
Enclosure NEMA Rating
1