HCPBP SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH BUTTON STATION, 250V AC MAX
Image of HCPBP HCPBP SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH BUTTON STATION, 250V AC MAX

HCPBP SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH BUTTON STATION, 250V AC MAX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HCPBP

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PUSH BUTTON STATION, 8) BUTTONS, 6) BUTTONS, 4) BUTTONS, 2) BUTTONS, TWO SPEED, THREE SPEED, FOUR SPEED, FIVE SPEED, PILOT DUTY, 250V AC MAX, TERMINAL SCREWS, YELLOW

ASSEMBLED PUSHBUTTON STATION

General

Catalog Number

HCPBP

Item Type

Complete Station

Material

Rubber

Series

2020-PBP Series

Dimensions

Length

3.25 in

Width

4.38 in

Certifications And Compliance

Nema Rating

3R