Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HCTA4215
Catalog Number
HCTA4215
Series
Type
Master Switch, Lift Drop
UPC
782899000766
Dimensions
6.57 in x 3.16 in x 3.44 in
Height
3.44 in
Length
6.57 in
Width
3.16 in