
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HCWJ2
Catalog Number
HCWJ2
Conduit Size J
3/4
Conduit Size K
3/4
Enclosure Type
NEMA 1
Series
TYPE 4258 Series or HC Series
Type
Maintained, Reversing
Conduit Size J
3/4
Conduit Size K
3/4
Dimensions
4.75 in x 3.19 in x 4.69 in
Height
4.69 in
Length
4.75 in
Weight
3 lb
Width
3.19 in
Enclosure NEMA Rating
4