
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HCWR44
Catalog Number
HCWR44
Conduit Size J
0.5
Conduit Size K
0.5
Enclosure Type
NEMA 4
Series
TYPE 4258 Series or HC Series
Type
Maintained, Reversing
UPC
782899000773
Conduit Size J
0.5
Conduit Size K
0.5
Dimensions
3.69 in x 3.25 in x 3.38 in
Height
3.38 in
Length
3.69 in
Weight
2 lb
Width
3.25 in
Enclosure NEMA Rating
4