
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HCWR44R
Catalog Number
HCWR44R
Conduit Size J
0.5
Conduit Size K
0.5
Series
TYPE 4258 Series or HC Series
Type
Maintained, Reversing
Conduit Size J
0.5
Conduit Size K
0.5
Dimensions
3.69 in x 3.25 in x 3.38 in
Height
3.38 in
Length
3.69 in
Weight
2 lb
Width
3.25 in
Enclosure NEMA Rating
1