HC28318007 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX
Image of HC28318007 HC28318007 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX

HC28318007 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28318007

SWITCHES, CONTROLS, PBP, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, PG7, TB2, 2 BUTTON INSERT, ONE SPEED, MOMENTARY STOP-START, PILOT DUTY, 250V AC MAX

Momentary Stop - Start

General

Catalog Number

HC28318007

Series

2020-PBP

Dimensions

Dimensions

3.50 in x 3.00 in x 2.00 in

Height

2 in

Length

3.5 in

Width

3 in