text.skipToContent text.skipToNavigation

ABB-48431-485 | Braking Module BG Series

By Powerohm 

Catalog ID: BM208-450

By Powerohm
Catalog ID:  BM208-450
System Voltage 208 V, Minimum Resistance 0.56 Ohms, Continuous Current 450 A, 208 V

  • Turn On Voltage - 336 Volts
  • More Options

    Product Details

    General

    Peak Current 600 Amps
    Resistance Ohms 0.56 Ohm
    Series BG - 450 to 1200 Amps
    System Voltage 208 V

    Electrical Ratings

    Current / Amperage Rating 450 A
    Maximum Current Rating Amps Continuous 450 Amps
    Voltage Rating Description 208 V

    Resources and Downloads

    Installation/Instruction Manual (IOM)