SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

ABB-41132 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-41132

ABB Braking Resistor, 10 Ohms, 600 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-41132

Enclosure Type

GCE2

Resistance Ohms

10 Ohm

Dimensions

Weight

9.2 lb

Electrical Ratings

Wattage

600 W

Resources and downloads

Specifications