SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

ABB-41133 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-41133

ABB Braking Resistor, 8 Ohms, 900 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-41133

Enclosure Type

GCE3

Resistance Ohms

8 Ohm

Dimensions

Weight

12.5 lb

Electrical Ratings

Wattage

900 W

Resources and downloads

Specifications