SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

ABB-41147 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-41147

ABB Braking Resistor, 6 Ohms, 2400 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-41147

Enclosure Type

GCE6

Resistance Ohms

6 Ohm

Dimensions

Weight

16.5 lb

Electrical Ratings

Wattage

2400 W

Resources and downloads

Specifications