SKU-P14494-10
SKU-P14494-10
PPHID-913258-1

ABB-41170 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-41170

ABB Braking Resistor, 8 Ohms, 4600 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-41170

Enclosure Type

GCE9

Resistance Ohms

8 Ohm

Dimensions

Weight

23.6 lb

Electrical Ratings

Wattage

4600 W

Resources and downloads

Specifications