text.skipToContent text.skipToNavigation

ABB-43160

By Powerohm 

Collection Name: 

Catalog ID: ABB-43160

By Powerohm
Collection Name: 
Catalog ID:  ABB-43160
ABB Braking Resistor, 8.52 Ohms, 25992 W

More Options

Product Details

General

Application ABB
Enclosure Type ED2
Resistance Ohms 8.52 Ohm

Dimensions

Weight 99.2 lb

Electrical Ratings

Wattage 25992 W