SKU-P14494-10
SKU-P14494-10
PPHID-913258-12

ABB-44472 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-44472

ABB Braking Resistor, 22 Ohms, 1904 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-44472

Enclosure Type

GCE5

Resistance Ohms

22 Ohm

Dimensions

Weight

18 lb

Electrical Ratings

Wattage

1904 W

Resources and downloads

Specifications