text.skipToContent text.skipToNavigation

ABB-44513

By Powerohm 

Collection Name: 

Catalog ID: ABB-44513

By Powerohm
Collection Name: 
Catalog ID:  ABB-44513
ABB Braking Resistor, 40.4 Ohms, 1624 W

More Options

Product Details

General

Application ABB
Enclosure Type GCE4
Resistance Ohms 40.4 Ohm

Dimensions

Weight 15.7 lb

Electrical Ratings

Wattage 1624 W