SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

PF32R2K40 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF32R2K40

Allen Bradley Braking Resistor, 2400 W, 32 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE6
Resistance Ohms
32 Ohm

Dimensions

Depth
5 in
Length
19.375 in
Weight
19.7 lb
Width
10 in

Electrical Ratings

Wattage
2400 W

Resources and downloads