SKU-GL27
SKU-GL27
PPHID-2539576-2

ER7-32 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL27-D

Type GL Grid Resistor 18.72 Ohms 27 A

Continues Wattage -13647

Product details

General

Catalog Number

GL27-D

Resistance Ohms

18.72 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

57 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

27 A

Maximum Current Rating Amps Continuous

27 Amps

Wattage

13647 W

Resources and downloads

Specifications