SKU-GL27
SKU-GL27
PPHID-2539576-2

ER7-70 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL37-D

Type GL Grid Resistor 12.32 Ohms 37 A

Continues Wattage -16866

Product details

General

Catalog Number

GL37-D

Resistance Ohms

12.32 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

55 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

37 A

Maximum Current Rating Amps Continuous

37 Amps

Wattage

16866 W

Resources and downloads

Specifications