SKU-GL27
SKU-GL27
PPHID-2539576-3

GL27-T | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL41-T

Type GL Grid Resistor 15.3 Ohms 41 A

Continues Wattage -25719

Product details

General

Catalog Number

GL41-T

Resistance Ohms

15.3 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

89 lb

Width

27.75 in

Electrical Ratings

Current / Amperage Rating

41 A

Maximum Current Rating Amps Continuous

41 Amps

Wattage

25719 W

Resources and downloads

Specifications