SKU-GL27
SKU-GL27
PPHID-2539576-2

GL30-D | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL46-D

Type GL Grid Resistor 7.84 Ohms 46 A

Continues Wattage -16589

Product details

General

Catalog Number

GL46-D

Resistance Ohms

7.84 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

55 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

46 A

Maximum Current Rating Amps Continuous

46 Amps

Wattage

16589 W

Resources and downloads

Specifications