Image of PR2304A PR2304A | Replacement Part Type ER

PR2304A | Replacement Part Type ER

Brand: Powerohm Resistors

Catalog ID: PR2304A

Ohmite Replacement - Type ER Edgewound Resistor, 78 A, 0.16 Ohms, MFG Part Number-2304A

Ohmite MFG Part Number-2304A

General

Application

Ohmite

Catalog Number

PR2304A

Maximum Temperature Rise

375 °C

Size

5

Type

Edgewound Resistor Type ER

Dimensions

Size

5

Electrical Ratings

Maximum Current Rating Amps Continuous

78 Amps

Operational

Maximum Temperature Rise

375 °C